Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2025.44 - Aluminium Construction Profiles Series 25/40
Bill of material
25.44.0100
ARTIKELNR
Article number
25.44.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
3.77 kg/m
BZ1
Description
Profile mk 2025.44
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
20 x 160 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1397.82 mm²
IX
Moment of inertia
5.90 cm4
IY
Moment of inertia
314.51 cm4
WX
Section Modulus
5.86 cm³
WY
Section Modulus
39.29 cm³
Previews
3D
Dimension
2D